카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Fohhn Audio
Description
Hybrid-1 - Media Scale
Bill of material
5142
product number (root)
5142
LOD Level
Stxt (COM)
Hybrid-1
acoustic design
aktive speaker, broadband, vented
components
4“ high performance speaker with coaxial Fohhn high frequency diffraction waveguide
maximum SPL
102 dB
nominal dispersion (h × v)
100° × 100°
frequency range
46 Hz – 20 kHz
enclosure
aluminum
front design
front grille in enclosure colour
protection grille
steel grille, ball impact resistant, powder-coated
mounting points
continous T-slot
dimensions (W × H × D)
approx. 133 × 590 × 128 mm
weight
4.1 kg
standard colours
black or white, powder-coated
optional colours
RAL Classic / NCS / Pantone on request
amplifier power
2 × 70 W RMS / 2 × 100 W peak (1 kHz, THD+N < 1%)
frequency response
20 Hz – 20 kHz
signal/noise ratio
> 110 dB (A-weighted)
THD+N
0.02 % (1 kHz, 8 ohms, 3 dB under clipping level)
dynamic range
> 130 dB
auto power save
adjustable from 1 s to 12 h, or permanently active
protective circuit
over voltage protection, over current protection, over temperature protection, short-circuit protection, DC protection, power on delay, soft start and inrush current limit
selective 3-band limiting
bass / mid / high
filter technology
80-bit double precision
FIR filter
yes
EQ
10-band parametric EQ, gain, +/-12 dB, frequency 10 – 20 kHz, Q 0.1 – 100
limiter / compressor
yes
noise gate
yes
delay
2 × 0 – 145 ms (0 – 50 m)
X-over
yes
system latency
1.2 ms
inputs
2 × analog (symmetrical with clamp); asymmetrical with cinch
outputs
1 × 2-pin terminal (powered output for additional passive speaker for stereo)
USB Config
1 × USB-C socket
mains connection
1 × IEC connector
general footnotes
nominal dispersion: -6 dB compared to the main dispersion axis, frequency range: -10 dB under anechoic halfspace-conditions with speaker preset, weight: net weight without optional equipment, power rating (peak); maximum SPL: peak, 20 ms with bandpass filtered pink noise signal according to IEC 60268-2 at one octave above the lower limit of the frequency range, with speaker preset
amplifier technology
Class D - Pure Path Digital PWM
URL product page
https://www.fohhn.com/en/p/5142
관련장비
    사용 가능한 관련 장비가 없습니다.
미리보기 - 생성
프리뷰
견적
3D
치수도
2D

카탈로그 정보
분류체계
CNS
Object Properties:
Order Number: 5142
Certificate REACH: Yes
Standard delivery time: 2 weeks
Certificate RoHS: Yes
Certificate WEEE: Yes
Geometrical Properties:
LOG: 400
Physical Properties:
BIM enhanced:
Revit
(Metric) Electrical Equipment:
Family category: Electrical Equipment