Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fohhn Audio
Description
DI-2.2000
Bill of material
6010
product number (root)
6010
PartNo (COM)
6010
LOD Level
Stxt (COM)
DI-2.2000
Available interfaces
AES/EBU, Analog, Dante
dimensions (W × H × D)
2 U / 19", 485 × 89 × 425 mm
weight
9.6 kg
remote control
Fohhn Audio Soft, Fohhn Net over RS-485
remote monitoring
Fohhn Audio Soft, Fohhn Net, power supply, protect, signals, temperature
fault message contact
1 × Relais, 2 × UM, 3-pin Phoenix
switching contact
load preset, standby on/off
output power
2 × 2000 W / 4 ohms / 100 V / 70 V,, 2 × 1000 W / 8 ohms, (1 kHz, THD+N <1 %)
minimum impedance
4 OHM
input channels
4
amplifier outputs
2
DSP routing (matrix)
4 × 2
frequency response
20 Hz – 20 kHz
signal/noise ratio
>100 dB/A
THD+N
0.08 % (1 kHz, 8 ohms, 3 dB below clipping)
dynamic range
>120 dB
password protection
yes
auto power save
adjustable from 1 s to 12 h, or never active
protective circuit
over voltage protection, over current protection, over temperature protection, short-circuit protection, DC protection, power on delay, soft start and inrush current limit
power supply
100 – 240 V AC 50/60 Hz, universal power supply with Power Factor Correction (PFC)
power consumption
Maximum (RMS) 1200 W, idle state 50 W, auto power save 10 W, standby 5 W, power on/off switch / remote power off 2 W
heat dissipation
Maximal 200 W, 680 BTU/h, 172 kcal/h
temperature range
0 – 40 °C
cooling
temperature-controlled fan
digital signal processors
2
independent limiters
12
selective 3-band limiting
bass / mid / high
band-specific time constants
yes
filter technology
80-bit double precision
input
AES/EBU 32 kHz – 96 kHz, 16/24 bit
input DSP processing
yes
FIR filter
yes
input gain
-80 dB – +12 dB
routing gain
-80 dB – +12 dB
output gain
-80 dB – +12 dB
EQ
6 × 10 fully parametric filters, gain +/-12 dB, frequency 10 Hz – 20 kHz, Q 0.1 – 100
limiter / compressor
6
noise gate
6
delay
2 × 0 – 350 ms (0 – 120 m) outputs,, 4 × 0 – 88 ms (0 – 30 m) inputs
X-over
6 × Linkwitz-Riley 4th order (24 dB/octave), high pass 10 Hz – 20 kHz, low pass 10 Hz – 20 kHz
user presets
100
speaker presets
100
system latency
1.2 ms
controls
Power on/off Switch
USB Config
1 × USB-C socket
mains connection
1 × PowerCON
fault contact (open/close)
1 × Phoenix 3-pin
switching contact 1 and 2
1 × Phoenix 3-pin
remote power in / out
2 × Phoenix 2-pin
power supply for extern small devices 24 V / 5 W
1 × Phoenix 2-pin
inputs
1 × Phoenix 3-pin Fohhn-Net, 2 × Phoenix 3-pin AES/EBU
outputs
1 x Phoenix 3-pin Fohhn-Net, 2 × Phoenix 3-pin AES/EBU
signal inputs
AES/EBU 32 kHz – 96 kHz, 16/24 bit
signal outputs
AES/EBU link out from input
latency
0.0 ms
Image_Standard Input Interface
di-series_input_standard.jpg
IMAGE_STANDARD_INPUT_INTERFACE
outputs
1 × Phoenix 4-pin
conductor cross-section
max. 6 mm² flexible, 10 mm² rigid
IMAGE_KLEMME
receive / send LED
remote control, Fohhn-Net
ready LED
blue = Power on, blue flashing = Sign
protect LED
red = Error / Protect / Standby
input LED
4 × input signal LED, white = signal (> -50 dBFS), red = clip (> -3 dBFS)
output LED
2 × output signal LED, white = signal (> -50 dBFS)
general footnotes
heat dissipation: pink noise, 6 dB crest, 1/4 Pmax, weight: net weight without optional equipment
ACCESSORIES_PRODUCTS
8006
24 V / 5 W power LED
green = on
amplifier technology
Class D
COMPONENTS_PRODUCTS
6011,6012,6013
CATEGORIES
ampcontroller
Related Equipment
    No related equipment available
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: 6010
Geometrical Properties:
LOG: 400
BIM enhanced:
Uniclass2015
70 75 36 50 - Loudspeakers:
Revit
(Metric) Generic Model:
Family category: Communication Devices
Family work plane based: 1
Family mechanical part type: Other panel part type (Electrical)
(Metric) Electrical Equipment:
Family category: Electrical Equipment
Family work plane based: 1
Family mechanical part type: Other panel part type (Electrical)
OmniClass 2006
23-85 10 17 11 Audio-Visual System Components:
OmniClass
23-37 15 23 15 - Stereo Speakers:
eclass
19-08-10-04 - Speakers: