Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fohhn Audio
Description
DLI-230 (fixed installation) - Linea Focus
Bill of material
1344-B00Q0
product number (root)
1344
PartNo (COM)
LOD Level
Stxt (COM)
DLI-230 (Festinstallation)
inputvariant
acoustic design
electronically steerable line source speaker
components
16 × 4" impregnated (fully neodymium)
operational mode
active, 16 × DSP amplifiers, Class-D
maximum SPL (1 m)
130 dB
frequency range
60 Hz – 17 kHz
nominal dispersion, horizontal
110°
vertical beam width, digitally controlled
0° to +90° in 0.1° increments
vertical inclination angle, digitally controlled
-40° to +40° in 0.1° increments
acoustic centre
both beams moveable between 0 – 100 % (from speaker bottom to top)
enclosure
aluminum
front design
front grille in housing colour
protection grille
steel grille, ball impact resistant, powder-coated
mounting points
continuous T-slot at rear
dimensions (W × H × D)
133 × 2308 × 128 mm
weight
approx. 15.1 kg
standard colours
black or white powder coated
remote control
remote monitoring
pilot tone monitoring
activatable, detectable in Master (on both inputs)
fault message contact
switching contact
integration in media control
optional colours
RAL Classic / NCS / Pantone on request, Fohhn Texture Design
amplifier power
16 × 100 W
amplifier type
Pure Path Digital PWM
support for AES67
DSP channels, Fohhn Audio DSP
16
frequency response
20 Hz – 20 kHz
gain
25 dB
input sensitivity
signal/noise ratio
>105 dB/A
tilt sensor
yes
password protection
yes
auto power save
adjustable from 1 s to 12 h, or permanently active
protective circuit
soft start, overtemperature, short circuit, overload
power supply
100 V – 240 V AC 50/60 Hz, power supply with Power Factor Correction (PFC)
power consumption
Standby 5 W, max. 400 W
power factor (PFC)
> 90 %
low power
Green Power Standby Mode
heat dissipation
140 W, 478 BTU/h, 120 kcal/h (Pink Noise, 6 dB crest, 1/4 Pmax)
temperature range
0 – 40 °C
cooling
temperature-controlled fan
weight (electronics)
approx. 3 kg
audio inputs
audio input channels DSP
2
audio link
redundancy
digital signal processors
2
independent limiters
6
selective 3-band limiting
bass / mid / high
band-specific time constants
yes
filter technology
80-bit double precision
AD
FIR filter
yes
gain
-80 dB – +12 dB
volume
-80 dB – +12 dB
EQ input
10 fully parametric filters, Gain +/-12 dB, Frequency 10 Hz – 20 kHz, Q 0.1 – 100
EQ output
10 fully parametric filters, Gain +/-12 dB, Frequency 10 Hz – 20 kHz, Q 0.1 – 100
limiter / compressor
2 × Input, 1 × Output
noise gate
2 × Input, 1 × Output
X-over
Linkwitz-Riley 4th order, 24 dB/octave, high pass 10 Hz – 20 kHz, low pass 10 Hz – 20 kHz, 2 × input, 1 × output in each case
delay input
0.01 – 350 ms or 3.4 mm – 120 m each
delay output
0.01 – 650 ms or 3.4 mm – 220 m each
user presets
100
simulation beam
Fohhn Audio Soft, Fohhn Net
system latency
signal inputs
signal link
mains connection (internal)
1 × WAGO 2-pin, grounding screwed
fault message contact
switching contact
power on / off (standby)
network control
simulation data
EASE, Fohhn Designer
general footnotes
nominal dispersion: -6 dB compared to the main dispersion axis, averaged 1 – 4 kHz, frequency range: -10 dB under anechoic halfspace-conditions with speaker preset, heat dissipation: pink noise, 6 dB crest, 1/4 Pmax, weight: net weight without optional equipment, power rating (peak); maximum SPL: peak, 20 ms with bandpass filtered pink noise signal according to IEC 60268-2 at one octave above the lower limit of the frequency range, with speaker preset
Product
https://www.fohhn.com/en/products/dli-230-festinstallation/
Related Equipment
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Catalog Info
Classification
CNS
Object Properties:
Order Number: 1344-B00Q0
Certificate REACH: Yes
Standard delivery time: 2 weeks
Certificate RoHS: Yes
Certificate WEEE: Yes
Customs Tariff Number: 85182200
Geometrical Properties:
LOG: 400
Physical Properties:
Mass: 15.1 kg
BIM enhanced:
Uniclass2015
70 75 36 50 - Loudspeakers:
Revit
(Metric) Generic Model wall based:
Family category: Electrical Equipment
Family work plane based: 1
Family always vertical: 0
OmniClass 2006
23-85 10 11 14 14 14 Loudspeakers:
OmniClass
23-37 15 23 15 - Stereo Speakers:
eclass
19-08-10-04 - Speakers: