Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Fohhn Audio
Description
Scale-Bar - Media Scale
Bill of material
513_
product number (root)
5136
LOD Level
Additional item numbers
5136,5137
Stxt (COM)
Scale-Bar
components
2 × 4" woofer / 2 × 0.75" tweeter/ 2 × Fohhn Sub Extension
power rating (nominal)
2 × 50 W
power rating (program)
2 × 100 W
power rating (peak)
2 × 200 W
maximum SPL
107 dB
frequency range
44 Hz - 20 kHz
nominal impedance
2 × 4 ohms
enclosure
aluminum
front design
metal grille in enclosure colour
protection grille
steel grille, ball impact resistant, powder-coated
mounting points
continuous T-slot at rear
connectors
Phoenix connector
dimensions (W × H × D)
1220 mm (up to 2202 mm) × 133 mm × 128 mm
standard colours
black or white, powder-coated
optional colours
RAL Classic / NCS / Pantone on request, Fohhn Texture Design
simulation data
Fohhn Designer
general footnotes
frequency range: -10 dB under anechoic halfspace-conditions with speaker preset, power rating (nominal/program): according to IEC-60268-5 (long term/short term), power rating (peak); maximum SPL: peak, 20 ms with bandpass filtered pink noise signal according to IEC 60268-2 at one octave above the lower limit of the frequency range, with speaker preset
RECOMMENDED_AMPLIFIERS_PRODUCTS
6030
URL product page
https://www.fohhn.com/en/p/513_
Související vybavení
    No related equipment available
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: 513_
Certificate REACH: Yes
Standard delivery time: 2 weeks
Certificate RoHS: Yes
Certificate WEEE: Yes
Physical Properties:
Geometrical Properties:
LOG: 400
BIM enhanced:
Revit
(Metric) Generic Model:
Family category: Electrical Equipment