Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Fohhn Audio
Description
Scale-2 - Media Scale
Bill of material
51XX
product number (root)
5131
PartNo (COM)
51XX
LOD Level
Additional item numbers
5131,5133,5140
Stxt (COM)
Scale-2
acoustic design
compact 2-way speaker with extended lowend
components
2 × 4" woofer / 0,75" dome tweeter / 2 × Fohhn Sub Extension
power rating (nominal)
100 WATT
power rating (program)
200 WATT
power rating (peak)
400 WATT
maximum SPL
107 dB
frequency range
44 Hz – 20 kHz
nominal dispersion (h × v)
140° × 60°
nominal impedance
4 ohms
enclosure
aluminum
front design
metal grille in enclosure colour
protection grille
steel grille, ball impact resistant, powder-coated
mounting points
continuous T-slot at rear
connectors
2 × 2-pin phoenix terminal
dimensions (W × H × D)
133 × 655 (up tp 2202) × 128 mm
weight
4.8 kg
standard colours
black or white powder-coated
optional colours
RAL Classic / NCS / Pantone on request, Fohhn Texture Design
simulation data
Fohhn Designer
general footnotes
nominal dispersion: -6 dB compared to the main dispersion axis, frequency range: -10 dB under anechoic halfspace-conditions with speaker preset, weight: net weight without optional equipment, power rating (nominal/program): according to IEC-60268-5 (long term/short term), power rating (peak); maximum SPL: peak, 20 ms with bandpass filtered pink noise signal according to IEC 60268-2 at one octave above the lower limit of the frequency range, with speaker preset
AMPLIFIERS_PRODUCTS
6030,6031
URL product page
https://www.fohhn.com/en/p/51XX
Související vybavení
Preview - Generation
Náhled
Quotation
3D
Dimenze
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: 51XX
Certificate REACH: Yes
Standard delivery time: 2 weeks
Certificate RoHS: Yes
Certificate WEEE: Yes
Customs Tariff Number: 85182200
Geometrical Properties:
LOG: 400
Physical Properties:
Mass: 4.8 kg
BIM enhanced:
Uniclass2015
70 75 36 50 - Loudspeakers:
Revit
(Metric) Electrical Equipment:
Family category: Electrical Equipment
OmniClass 2006
23-85 10 11 14 14 14 Loudspeakers:
OmniClass
23-37 15 23 15 - Stereo Speakers:
eclass
19-08-10-04 - Speakers: