Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Fohhn Audio
Description
LS-4 - Media Scale
Bill of material
4403
product number (root)
4403
PartNo (COM)
4403
LOD-level
Stxt (COM)
LS-4
acoustic design
Subwoofer, passive
components
4 × 4" long excursion woofer, 4 × passive radiator
power rating (nominal)
200 W
maximum SPL
112 dB
cut-off frequency
45 HERTZ
nominal impedance
2 × 4 ohms or 1 × 8 ohms
enclosure
aluminum
protection class acc. to IEC529/EN60529
IP44
front design
steel grille in enclosure colour
protection grille
steel grille, powder-coated
mounting points
continuous T-slot at the rear
connectors
2 × 2-pin Phoenix terminal
dimensions (W × H × D)
133 × 1225 × 128 mm
weight
8.6 kg
standard colours
black or white powder coated
optional colours
RAL Classic / NCS / Pantone on request, Fohhn Texture Design
optional weather protection
IP54 with Cable Gland Set
general footnotes
frequency range: -10 dB under anechoic halfspace-conditions with speaker preset, weight: net weight without optional equipment, power rating (nominal/program): according to IEC-60268-5 (long term/short term), power rating (peak); maximum SPL: peak, 20 ms with bandpass filtered pink noise signal according to IEC 60268-2 at one octave above the lower limit of the frequency range, with speaker preset
RECOMMENDED_AMPLIFIERS_PRODUCTS
6030,6031
AMPLIFIERS_PRODUCTS
6010,6011,6012,6013
COMPONENTS_PRODUCTS
4401,4405
CATEGORIES
speaker
ACCESSORIES_PRODUCTS
8028,8239,8240,8435,8438,8458,8460,8470,8471
COMPONENTS_PRODUCT_MODELS
1321,1322
Powiązane wyposażenie
    No related equipment available
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: 4403
BIM enhanced:
Revit
Electrical connector:
3D Filename: ls_4.3db
3D Identifikation: PNT,EL
Connector Description: Connection terminal 2x 2-pin terminal for input and link/ Speaker terminal 2x 2-pin connector for input and link
(Metric) Generic Model wall based:
Family category: Electrical Equipment
Family work plane based: 1
Family always vertical: 0