您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
info@fohhn.com
確定
??
CAD模型
CAD模型
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
4401
Fohhn Audio
Linea LX
Powered by
CAD模型選擇
{fohhn_audio/linea/ls-2.prj},{NB=4401(400)},{PARTNO_COM=4401},{PRODUCT_NUMBER_ROOT=4401},{STXT_COM=LS-2},{ACOUSTIC_DESIGN=Subwoofer, passive},{COMPONENTS=2 × 4\" long excursion woofer / 2 × passive radiator},{POWER_RATING_NOMINAL_2=100 W},{MAX_SPL_1=106 dB},{CUT_OFF_FREQ=45 HERTZ},{NOMINAL_IMPEDANCE=4 ohms},{ENCLOSURE=aluminum},{PROTECTION_CLASS=IP44},{FRONT_DESIGN=steel grille in enclosure colour},{PROTECTION_GRILLE=steel grille, powder-coated},{MOUNTING_POINTS=continuous T-slot at the rear},{CONNECTORS=2 × 2-pin Phoenix terminal},{DIMENSIONS_W_H_D=133 × 655 × 128 mm},{WEIGHT_1=4.7 kg},{STANDARD_COLOURS=black or white powder coated},{LODLEVEL=400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Fohhn Audio
Description
LS-2 - Media Scale
Bill of material
4401
product number (root)
4401
PartNo (COM)
4401
LOD-level
400.000
300.000
200.000
400.000
300.000
200.000
Stxt (COM)
LS-2
acoustic design
Subwoofer, passive
components
2 × 4" long excursion woofer / 2 × passive radiator
power rating (nominal)
100 W
maximum SPL
106 dB
cut-off frequency
45 HERTZ
nominal impedance
4 ohms
enclosure
aluminum
protection class acc. to IEC529/EN60529
IP44
front design
steel grille in enclosure colour
protection grille
steel grille, powder-coated
mounting points
continuous T-slot at the rear
connectors
2 × 2-pin Phoenix terminal
dimensions (W × H × D)
133 × 655 × 128 mm
weight
4.7 kg
standard colours
black or white powder coated
optional colours
RAL Classic / NCS / Pantone on request, Fohhn Texture Design
optional weather protection
IP54 with Cable Gland Set
general footnotes
frequency range: -10 dB under anechoic halfspace-conditions with speaker preset, weight: net weight without optional equipment, power rating (nominal/program): according to IEC-60268-5 (long term/short term), power rating (peak); maximum SPL: peak, 20 ms with bandpass filtered pink noise signal according to IEC 60268-2 at one octave above the lower limit of the frequency range, with speaker preset
RECOMMENDED_AMPLIFIERS_PRODUCTS
6030,6031
AMPLIFIERS_PRODUCTS
6010,6011,6012,6013
COMPONENTS_PRODUCTS
4403,4405
CATEGORIES
speaker
ACCESSORIES_PRODUCTS
8028,8239,8240,8435,8438,8458,8460,8461,8470,8471
COMPONENTS_PRODUCT_MODELS
1321,1322
相應設備
No related equipment available
Preview - Generation
預覽
詢價
3D
尺寸
2D
生成CAD模型
Catalog Info
Local offices of Fohhn Audio
Fohhn Audio AG
Großer Forst 15
72622 Nürtingen
Germany
分類
CNS
Object Properties:
Order Number:
4401
BIM enhanced:
Revit
Electrical connector:
3D Filename:
ls_2.3db
3D Identifikation:
PNT,EL
Connector Description:
Connection terminal 2x 2-pin terminal for input and link/ Speaker terminal 2x 2-pin connector for input and link
(Metric) Generic Model wall based:
Family category:
Electrical Equipment
Family work plane based:
1
Family always vertical:
0