Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fohhn Audio
Description
IGS-4
Bill of material
4405
product number (root)
4405
PartNo (COM)
4405
LOD Level
Stxt (COM)
IGS-4
acoustic design
Subwoofer, passive
components
4 × 4" long excursion woofer / 4 × passive radiator
power rating (nominal)
200 W
maximum SPL
112 dB
cut-off frequency
45 HERTZ
nominal impedance
2 × 4 ohms or 1 × 8 ohms
enclosure
multiplex birch plywood
mounting points
4 × keyhole mounting point
connectors
2 × 2-pin Phoenix terminal
dimensions (W × H × D)
495 × 495 × 108 mm
weight
10.5 kg
standard colours
black or white
optional colours
RAL Classic / NCS / Pantone on request
RECOMMENDED_AMPLIFIERS_PRODUCTS
6031
AMPLIFIERS_PRODUCTS
6010,6011,6012,6013,6030,6032
COMPONENTS_PRODUCTS
1029,1035,4401,4403
CATEGORIES
speaker
ACCESSORIES_PRODUCTS
8469
Related Equipment
    No related equipment available
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: 4405
BIM enhanced:
Uniclass2015
70 75 36 50 - Loudspeakers:
70 75 36 50 - Loudspeakers:
Revit
Electrical connector:
3D Filename: igs-4.3db
3D Identifikation: PNT,EL
Connector Description: Subwoofer, passive 200 W, 4 × 4" long excursion woofer / 4 × passive radiator, 112 dB, 45 Hz, 2 × 4 ohms or 1 × 8 ohms.
(Metric) Generic Model:
Family category: Electrical Equipment
Family work plane based: 1
Family always vertical: 0
OmniClass 2006
23-85 10 17 11 Audio-Visual System Components:
23-85 10 17 11 Audio-Visual System Components:
OmniClass
23-37 15 23 15 - Stereo Speakers:
23-37 15 23 15 - Stereo Speakers:
eclass
19-08-10-04 - Speakers: