Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fohhn Audio
Description
FS-110 - Focus slim
Bill of material
1352.
ArtNr (COM)
1352
LOD Level
Ktxt (COM)
FS-110
Akustikdesign
Ultra-compact, electronically controllable line source system, bass reflex
Bestückung
8 × 2.5" broadband chassis, water-repellent membrane, with coaxial Fohhn diffraction waveguide
Maximaler Schalldruck
117 dB
Übertragungsbereich
62 Hz – 17 kHz
Betriebsart
active, 8 × DSP amplifier, Class-D
Nennabstrahlwinkel, horizontal
140°
Öffnungswinkel, vertikal, digital steuerbar
0° to +90° in 0.1° increments
Neigungswinkel, vertikal, digital steuerbar
-40° to +40° in 0.1° increments
Akustisches Zentrum
both beams moveable between 0 – 100 % (from speaker bottom to top)
Gehäuse
aluminum, powder coated
Anschlüsse
Dante audio and control with 100Base-TX Ethernet, analog input, mains power, USB-C Config for local configuration
Abmessungen ohne / inkl. Anschlussabdeckung (B x H x T)
85 × 1100 × 90 / 100 mm
Gewicht
5.8 kg
Lagerfarben
black or white powder coated
Frontdesign
Front grille in enclosure color
Schutzgitter
Steel grille, powder coated, backed with acoustically transparent 3D mesh
Montagepunkte
continuous T-slot at rear
Sonderfarben
RAL Classic / NCS / Pantone on request, Fohhn Texture Design
Verstärkertyp
Pure Path Digital PWM
Unterstützt AES67
yes
DSP channels, Fohhn Audio DSP
8
Verstärkerleistung
8 × 75 W
Frequenzgang
20 Hz – 20 kHz
Verstärkung
25 dB
Eingangsempfindlichkeit
0 dBFS / +4,2 dBV
Signal/Rausch-Verhältnis
> 103 dB (A-weighted)
THD+N
0.08 % (1 kHz, 8 ohms, 3 dB below clipping)
Dynamikbereich
> 120 dB
Passwortschutz
yes
Auto Power Save
adjustable from 1 s to 12 h, or never active
Schutzschaltung
over voltage protection, over current protection, over temperature protection, short-circuit protection, DC protection, power on delay, soft start and inrush current limit
Spannungsversorgung
100 - 240 V AC 50/60 Hz, universal power supply with power factor correction (PFC)
Leistungsaufnahme
200 W, Idle 15 W, Auto Power Save 4 W, Standby 3 W
Leistungsfaktor (PFC)
> 90 %
Temperaturbereich
0 – 40 °C
Kühlung
fanless, passive
FIR-Filter
yes
Verstärkung
-80 dB – +12 dB
Volume
-80 dB – +12 dB
EQ Input
10 fully parametric filters, Gain +/-12 dB, Frequency 10 Hz – 20 kHz, Q 0.1 – 100
EQ Output
10 fully parametric filters, Gain +/-12 dB, Frequency 10 Hz – 20 kHz, Q 0.1 – 100
Selektives 3-Band-Limiting
bass / mid / high
Limiter / Compressor
2 × input, 1 × output
Noise Gate
2 × input, 1 × output
X-over
Linkwitz-Riley 4th order (24 dB/octave), high pass 10 Hz - 20 kHz, low pass 10 Hz - 20 kHz, each 2 × input, 1 × output
Delay Input
0 – 350 ms (0 – 120 m)
Delay Output
0 – 640 ms (0 – 220 m)
User Presets
100
Simulation Beam
Fohhn Net, Fohhn Audio Soft
Systemlatenz
Dante + 1.2 ms
Bandspezifische Zeitkonstanten
yes
Filtertechnik
80-bit double precision
Fernsteuerung
Fohhn Audio Soft, Fohhn Net over IP
Fernüberwachung
temperature, protect, signals, power supply, Fohhn Net, Fohhn Audio Soft
Integration in Mediensteuerung
UDP text protocol, Q-SYS Plugin available
Eingänge & Steuerung
1 × 100Base-TX Ethernet (RJ-45) for Dante audio and control, 1 × terminal for analog audio, balanced 1 × USB-C for control
Netzanschluss
1 × 3-pin terminal (4.0 mm² rigid / 2.5 mm² flex)
Related Equipment
    No related equipment available
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: 1352
Geometrical Properties:
LOG: 400
Physical Properties:
BIM enhanced:
Uniclass2015
70 75 36 50 - Loudspeakers:
Revit
Electrical connector:
3D Filename: fs-110.3db
3D Identifikation: PNT,EL
Connector Description: Analog input 1x 3-pin Phoenix terminal/ Analog input 1x 3-pin Phoenix terminal
(Metric) Generic Model wall based:
Family category: Electrical Equipment
Family work plane based: 1
Family always vertical: 0
OmniClass 2006
23-85 10 11 14 14 14 Loudspeakers:
OmniClass
23-37 15 23 15 - Stereo Speakers: