您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
info@fohhn.com
確定
??
CAD模型
CAD模型
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
6031
Fohhn Audio
System Amplifiers
Powered by
CAD模型選擇
{fohhn_audio/system_amplifier/ma-4.600.prj},{NB=6031(400)},{PARTNO_COM=6031},{PRODUCT_NUMBER_ROOT=6031},{STXT_COM=MA-4.600},{INTERFACES=AES/EBU, Fohhn Airea, Analog, Dante},{DIMENSIONS_W_H_D=1 U / 19\", 440 × 45 × 370 mm},{WEIGHT=5.2 kg},{REMOTE_CONTROL=Fohhn Audio Soft, Fohhn Net over RS-485, USB-C},{REMOTE_MONITORING=Fohhn Audio Soft, Fohhn Net, power supply, protect, signals, temperature},{SWITCHING_CONTACT=load preset, standby on / off},{OUTPUT_POWER=4 × 600 W / 4 ohms / 100 V / 70 V, 4 × 300 W / 8 ohms (1 kHz, THD+N <1 %) },{MINIMUM_IMPEDANCE=4 OHM},{INPUT_CHANNELS=4},{AMPLIFIER_OUTPUTS=4},{DSP_ROUTING_MATRIX=4 × 4},{FREQ_RESPONSE=20 Hz – 20 kHz},{SIGNAL_NOISE_RATIO=> 103 dB/A},{LODLEVEL=400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Fohhn Audio
Description
MA-4.600
Bill of material
6031
product number (root)
6031
Stxt (COM)
MA-4.600
LOD Level
400
300
200
400
300
200
Available interfaces
AES/EBU, Fohhn Airea, Analog, Dante
dimensions (W × H × D)
1 U / 19", 440 × 45 × 370 mm
weight
5.2 kg
remote control
Fohhn Audio Soft, Fohhn Net over RS-485, USB-C
remote monitoring
Fohhn Audio Soft, Fohhn Net, power supply, protect, signals, temperature
switching contact
load preset, standby on / off
output power
4 × 600 W / 4 ohms / 100 V / 70 V, 4 × 300 W / 8 ohms (1 kHz, THD+N <1 %)
minimum impedance
4 OHM
input channels
4
amplifier outputs
4
DSP routing (matrix)
4 × 4
frequency response
20 Hz – 20 kHz
signal/noise ratio
> 103 dB/A
THD+N
0,15% (1 kHz, 8 ohms, 3 dB below clipping)
dynamic range
> 120 dB
password protection
yes
auto power save
adjustable from 1 s to 12 h, or never active
protective circuit
over voltage protection, over current protection, over temperature protection, short-circuit protection, DC protection, power on delay, soft start and inrush current limit
power supply
100 – 240 V AC 50/60 Hz, universal power supply with Power Factor Correction (PFC)
power consumption
maximum 700 W, idle state 35 W, Auto Power Save 2 W, standby 2 W
heat dissipation
max. 120 W, 410 BTU/h, 104 kcal/h
temperature range
0 – 40°C
cooling
temperature-controlled fan
digital signal processors
1
independent limiters
20
selective 3-band limiting
bass / mid / high
band-specific time constants
yes
filter technology
80-bit double precision
input
Analog or DANTE 32 kHz – 96 kHz, 16/24 bit, AES/EBU
input DSP processing
yes
FIR filter
yes
input gain
-80 dB – +12 dB
routing gain
-80 dB – +12 dB
output gain
-80 dB – +12 dB
EQ
8 × 10 fully parametric filters, gain +/-12 dB, frequency 10 Hz – 20 kHz, Q 0.1 – 100
limiter / compressor
8
noise gate
8
delay
4 × 0 – 145 ms (0 – 50 m) outputs, 4 × 0 – 30 ms (0 – 10 m) inputs
X-over
8 × Linkwitz/Riley 4th order, 24dB/oktave, highpass 10 Hz – 20 kHz, lowpass 10 Hz – 20 kHz
user presets
100
speaker presets
100
system latency
1.2 ms
outputs
1 × Phoenix 8-pin, max. 3.3 mm² flexibel, 3.3 mm² rigid
USB Config
1 × USB-C socket
mains connection
1 × C14 IEC socket
switching contact 1 and 2
1 × Phoenix 3-pin
Airea Net
1 × RJ-45
inputs
4 × analog
signal inputs
analog, max. signal +18 dBu, phantompower (24 V DC) switchable
frequency response
20 Hz – 20 kHz
THD
< 0,005 % typ., < 0,003 % 1 kHz 0 dBu
S/N ratio
> 108 dB/A
input impedance
10 kOhms
latency
1.0 ms
ready LED
blue = power on, blue flashing = sign
protect LED
red = error / protect / standby
USB Config LED
blue = host, remote control over USB
receive / send LED
remote control, Fohhn Net
general footnotes
heat dissipation: pink noise, 6 dB crest, 1/4 Pmax, weight: net weight without optional equipment
ACCESSORIES_PRODUCTS
8024
amplifier technology
Class D
COMPONENTS_PRODUCTS
6030,6032
CATEGORIES
ampcontroller
相應設備
No related equipment available
Preview - Generation
預覽
詢價
3D
尺寸
2D
生成CAD模型
Catalog Info
Local offices of Fohhn Audio
Fohhn Audio AG
Großer Forst 15
72622 Nürtingen
Germany
分類
CNS
Object Properties:
Order Number:
6031
Geometrical Properties:
LOG:
400
BIM enhanced:
Revit
(Metric) Electrical Equipment:
Family category:
Electrical Equipment