您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
info@fohhn.com
確定
??
CAD模型
CAD模型
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
我的賬號
忘記密碼?
註冊
登錄
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
可提供的產品目錄語言:
Deutsch
English
English
6013
Fohhn Audio
System Amplifiers
Powered by
CAD模型選擇
{fohhn_audio/system_amplifier/di-4.2000.prj},{NB=6013(400)},{PARTNO_COM=6013},{PRODUCT_NUMBER_ROOT=6013},{STXT_COM=DI-4.2000},{INTERFACES=AES/EBU, Analog, Dante},{DIMENSIONS_W_H_D=2 U / 19\", 485 × 89 × 425 mm},{WEIGHT=9.9 kg},{REMOTE_CONTROL=Fohhn Audio Soft, Fohhn Net over RS-485, USB-C},{REMOTE_MONITORING=Fohhn Audio Soft, Fohhn Net, power supply, protect, signals, temperature},{FAULT_MESSAGE_CONTACT=1 × Relais, 2 × UM, 3-pin Phoenix},{SWITCHING_CONTACT=load preset, standby on/off},{OUTPUT_POWER=4 × 2000 W / 4 ohms / 100 V / 70 V,, 4 × 1000 W / 8 ohms, (1 kHz, THD+N <1 %)},{MINIMUM_IMPEDANCE=4 OHM},{INPUT_CHANNELS=4},{AMPLIFIER_OUTPUTS=4},{DSP_ROUTING_MATRIX=4 × 4},{FREQ_RESPONSE=20 Hz – 20 kHz},{LODLEVEL=400}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Fohhn Audio
Description
DI-4.2000
Bill of material
6013
product number (root)
6013
PartNo (COM)
6013
LOD Level
400
300
200
400
300
200
Stxt (COM)
DI-4.2000
Available interfaces
AES/EBU, Analog, Dante
dimensions (W × H × D)
2 U / 19", 485 × 89 × 425 mm
weight
9.9 kg
remote control
Fohhn Audio Soft, Fohhn Net over RS-485, USB-C
remote monitoring
Fohhn Audio Soft, Fohhn Net, power supply, protect, signals, temperature
fault message contact
1 × Relais, 2 × UM, 3-pin Phoenix
switching contact
load preset, standby on/off
output power
4 × 2000 W / 4 ohms / 100 V / 70 V,, 4 × 1000 W / 8 ohms, (1 kHz, THD+N <1 %)
minimum impedance
4 OHM
input channels
4
amplifier outputs
4
DSP routing (matrix)
4 × 4
frequency response
20 Hz – 20 kHz
signal/noise ratio
>100 dB/A
THD+N
0.15 % (1 kHz, 8 ohms, 3 dB below clipping)
dynamic range
>120 dB
password protection
yes
auto power save
adjustable from 1 s to 12 h, or never active
protective circuit
over voltage protection, over current protection, over temperature protection, short-circuit protection, DC protection, power on delay, soft start and inrush current limit
power supply
100 – 240 V AC 50/60 Hz, universal power supply with Power Factor Correction (PFC)
power consumption
Maximum (RMS) 1800 W, idle state 90 W, auto power save 10 W, standby 5 W, power on/off switch / remote power off 2 W
heat dissipation
Maximal 300 W, 1020 BTU/h, 258 kcal/h
temperature range
0 – 40 °C
cooling
temperature-controlled fan
digital signal processors
2
independent limiters
20
selective 3-band limiting
bass / mid / high
band-specific time constants
yes
filter technology
80-bit double precision
input
AES/EBU 32 kHz – 96 kHz, 16/24 bit
input DSP processing
yes
FIR filter
yes
input gain
-80 dB – +12 dB
routing gain
-80 dB – +12 dB
output gain
-80 dB – +12 dB
EQ
8 × 10 fully parametric filters, gain +/-12 dB, frequency 10 Hz – 20 kHz, Q 0.1 – 100
limiter / compressor
8
noise gate
8
delay
4 × 0 – 350 ms (0 – 120 m) outputs,, 4 × 0 – 88 ms (0 – 30 m) inputs
X-over
8 × Linkwitz-Riley 4th order (24 dB/octave), high pass 10 Hz – 20 kHz, low pass 10 Hz – 20 kHz
user presets
100
speaker presets
100
system latency
1.2 ms
controls
Power on/off Switch
USB Config
1 × USB-C socket
mains connection
1 × PowerCON
fault contact (open/close)
1 × Phoenix 3-pin
switching contact 1 and 2
1 × Phoenix 3-pin
remote power in / out
2 × Phoenix 2-pin
power supply for extern small devices 24 V / 5 W
1 × Phoenix 2-pin
inputs
1 × Phoenix 3-pin Fohhn-Net, 2 × Phoenix 3-pin AES/EBU
outputs
1 x Phoenix 3-pin Fohhn-Net, 2 × Phoenix 3-pin AES/EBU
signal inputs
AES/EBU 32 kHz – 96 kHz, 16/24 bit
signal outputs
AES/EBU link out from input
latency
0.0 ms
Image_Standard Input Interface
di-series_input_standard.jpg
IMAGE_STANDARD_INPUT_INTERFACE
outputs
2 × Phoenix 4-pin
conductor cross-section
max. 6 mm² flexible, 10 mm² rigid
IMAGE_KLEMME
receive / send LED
remote control, Fohhn-Net
ready LED
blue = Power on, blue flashing = Sign
protect LED
red = Error / Protect / Standby
input LED
4 × input signal LED, white = signal (> -50 dBFS), red = clip (> -3 dBFS)
output LED
4 × output signal LED, white = signal (> -50 dBFS)
USB Config LED
configuration via USB
general footnotes
heat dissipation: pink noise, 6 dB crest, 1/4 Pmax, weight: net weight without optional equipment
ACCESSORIES_PRODUCTS
8006
24 V / 5 W power LED
green = on
amplifier technology
Class D
COMPONENTS_PRODUCTS
6010,6011,6012
CATEGORIES
ampcontroller
相應設備
No related equipment available
Preview - Generation
預覽
詢價
3D
尺寸
2D
生成CAD模型
Catalog Info
Local offices of Fohhn Audio
Fohhn Audio AG
Großer Forst 15
72622 Nürtingen
Germany
分類
CNS
Object Properties:
Order Number:
6013
Geometrical Properties:
LOG:
400
BIM enhanced:
Uniclass2015
70 75 36 50 - Loudspeakers:
Revit
(Metric) Generic Model:
Family category:
Electrical Equipment
OmniClass 2006
23-85 10 17 11 Audio-Visual System Components:
OmniClass
23-37 15 23 15 - Stereo Speakers:
eclass
19-08-10-04 - Speakers: