Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fohhn Audio
Description
PS-850
Bill of material
4208
product number (root)
4208
PartNo (COM)
4208
LOD Level
Stxt (COM)
PS-850
acoustic design
direct radiating, vented design, NTP (Non-Turbulent-Port design)
components
2 × 18" long excursion chassis with 4.5" voice coil, water-resistant cones
power rating (nominal)
2000 WATT
maximum SPL
142 dB
cut-off frequency
27 HERTZ
nominal impedance
4 ohms
enclosure
multiplex birch plywood
protection grille
hexagonal perforated steel grille, powder-coated in enclosure colour, backed by acoustically transparent foam
mounting points
1 × M20 thread for distance rod, 4 × slot for rigging system, 2 × catches for front panels
connectors
rear: 2 × Neutrik NL4 Speakon, recessed front: 2 × Neutrik NL4 Speakon, for cardioid setups
dimensions (W × H × D)
1200 × 600 × 900 mm
weight
115/105 kg with/without rigging system
finish
polyurethane coating, black
handles
4 handles on each side
transport wheels
2 fittings for optional wheel board
miscellaneous
2 rubber skids on bottom, 2 mating slots on top, 4 rubber feet on each side, 1 fitting for cable strain relief on rear panel
optional weather protection
water-repellent speaker cone impregnation, polyurethane coating
simulation data
Fohhn Designer
general footnotes
cut-off frequency: -10 dB under anechoic halfspace-conditions with speaker preset, weight: net weight without optional equipment, power rating (nominal/program): according to IEC-60268-5 (long term/short term), power rating (peak); maximum SPL: peak, 20 ms with bandpass filtered pink noise signal according to IEC 60268-2 at one octave above the lower limit of the frequency range, with speaker preset
RECOMMENDED_AMPLIFIERS_PRODUCTS
6012
AMPLIFIERS_PRODUCTS
6010,6011,6013
URL product page
https://www.fohhn.com/en/p/4208
Related Equipment
    No related equipment available
Preview - Generation
Preview
Quotation
3D
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: 4208
Geometrical Properties:
LOG: 400
BIM enhanced:
Uniclass2015
70 75 36 50 - Loudspeakers:
Revit
(Metric) Electrical Equipment:
Family category: Electrical Equipment
OmniClass 2006
23-85 10 17 11 Audio-Visual System Components:
OmniClass
23-37 15 23 15 - Stereo Speakers:
eclass
19-08-10-04 - Speakers: