Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fohhn Audio
Description
FV-100 - Focus Venue
Bill of material
1315
product number (root)
1315
LOD Level
Stxt (COM)
FV-100
acoustic design
electronically steerable line array speaker
components
8 × 1" (1.75" VC) , 8 × 1.4" (4" VC) compression drivers Manifold hornloaded Waveguide Design
operational mode
active, 16-channel DSP-amplifier, Class-D
maximum SPL
150 dB (108 dB @ 100 m)
frequency range
800 Hz – 16 kHz
nominal dispersion, horizontal
90°
vertical beam width, digitally controlled
0° – 90° in 0.1° increments
vertical inclination angle, digitally controlled
-40° – +40° in 0.1° increments
acoustic centre
0% (bottom) to 100% (top), both beams movable
enclosure
multiplex birch plywood
front design
hexagonal perforated steel grille in cabinet colour, backed by acoustically transparent foam
mounting points
integrated flying tracks, 4 × M8-threads at rear tracks
dimensions (W × H × D)
560 × 639 × 595 mm
weight
approx. 107 kg
standard colours
scratch-proof polyurethane coating, black
remote control
Fohhn Audio Soft, Fohhn Net
remote monitoring
Fohhn Audio Soft, Fohhn Net, power supply, protect, signals, temperature
simulation beam
Fohhn Net, Fohhn Audio Soft
amplifier power
16 × 220 W
amplifier type
Pure Path Digital PWM
audio inputs
AES/EBU
audio outputs
AES/EBU
DSP channels
16
frequency response
20 Hz – 20 kHz
signal/noise ratio
>105 dB/A
auto power save
adjustable from 1 s to 12 h, or never active
protective circuit
soft start, overtemperature, short circuit, overload
power supply
100 V – 240 V AC 50/60 Hz, power supply with Power Factor Correction, (PFC)
power consumption
500 W RMS, idle 58 W, standby 10 W
heat dissipation
124 W, 427 BTU/h, 107 kcal/h
temperature range
0 – 40°C
cooling
temperature-controlled fan
weight (electronics)
10.9 kg
digital signal processors
2
independent limiters
6
selective 3-band limiting
bass / mid / high
band-specific time constants
yes
filter technology
80-bit double precision
input
AES/EBU 32 kHz – 96 kHz, 16/24 bit
input DSP processing
yes
FIR filter
yes
input gain
-80 dB – +12 dB
routing gain
-80 dB – +12 dB
output gain
-80 dB – +12 dB
EQ
10-band parametric EQ, gain, +/-12 dB, frequency 10 – 20 kHz, Q 0.1 – 100
limiter / compressor
yes
noise gate
yes
X-over
Linkwitz-Riley 4th order (24 dB/octave), high pass 10 Hz – 20 kHz, low pass 10 Hz – 20 kHz
delay input
0 – 350 ms (0 – 120 m)
delay output
0 – 640 ms (0 – 220 m)
system latency
1.2 ms
control elements
mains switch (remote-controllable via AIREA connect)
inputs
1 × etherCON Airea Connect / stack link, 1 × XLR AES/EBU, 1 × etherCON Fohhn-Net
outputs
1 × etherCON stack link, 2 × XLR AES/EBU, 2 × etherCON Fohhn-Net
signal inputs
AES/EBU 32 kHz – 96 kHz, 16/24 bit
signal outputs
AES/EBU link-out from input
mains connection
1 × PowerCON mains in, 1 × PowerCon mains out
Sign LED (connector panel and front grille)
blue = power on, blue flashing = sign
status LED
green = ready, red = protect/standby, red flashing = fault
receive / send LED
receive/send remote control LED
audio error LED
red = no AES/EBU
remote power LED
green = AIREA connect aktive, remote power on
on (stack link) LED
green = stack link aktive
simulation data
EASE, Fohhn Designer
general footnotes
nominal dispersion: -6 dB compared to the main dispersion axis, frequency range: -10 dB under anechoic halfspace-conditions with speaker preset, heat dissipation: pink noise, 6 dB crest, 1/4 Pmax, weight: net weight without optional equipment, power rating (peak); maximum SPL: peak, 20 ms with bandpass filtered pink noise signal according to IEC 60268-2 at one octave above the lower limit of the frequency range, with speaker preset
URL product page
https://www.fohhn.com/en/p/1315
Related Equipment
    No related equipment available
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Catalog Info
Classification
CNS
Object Properties:
Order Number: 1315
Geometrical Properties:
LOG: 400
BIM enhanced:
Revit
(Metric) Electrical Equipment:
Family category: Electrical Equipment
Family work plane based: 0
Family always vertical: 0